2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereeller
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

308820

Expand Table
EN
1/5
Order No.
BEST
Material
WS
Jaw width
BACKENB [mm]
Scope of delivery
LUMFANG
width
B [mm]
Distance
B1 [mm]
diameter
D [mm]
height
H [mm]
Distance
H1 [mm]
Length
L [mm]
1
308820
Stainless steel
125
1 set with fastening screws
125
90
6.6
38
19
16
Vis komprimeret visning (1 produkt)
Order number308820
Shorttext--
Sidste ændring07.12.2022 09:30:48
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties